Grove Gear HM224-15-1-1.188-56C-L9
Part #:HM224-15-1-1.188-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | T: | 1.188 |
| AE2: | 0.31 | BF: | 0.41 |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| G: | 1.44 | C: | 6.94 in |
| AD: | 5.18 | AE1: | 0.51 |
| AK: | 4.5 | AJ: | 5.88 |
| D: | 2.5 | F: | 2.88 |
| BE: | 0.38 in | I: | 3.77 in |
| B: | 6.12 | BD: | 5.88 |
| U: | 0.75 in | V: | 1.94 in |
| AG: | 6 |
Technical Specifications
| Ratio Range: | 15:1 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Thrust Rating - output shaft: | 2091 |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 116.7 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 2.303 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Output Shaft Direction: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Ratio: | 15:1 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

