Grove Gear HM224-15-1-1.250-140TC-L1
Part #:HM224-15-1-1.250-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AE2: | 0.31 | L: | 5.51 in |
| D: | 2.5 | C: | 6.94 in |
| I: | 3.77 in | AE1: | 0.51 |
| AJ: | 5.88 | BF: | 0.41 |
| T: | 1.25 | U: | 0.75 in |
| F: | 2.88 | AG: | 6 |
| AK: | 4.5 | B: | 6.12 |
| LM: | 7.76 | G: | 1.44 |
| AD: | 5.18 | BD: | 5.88 |
| BE: | 0.38 in |
Technical Specifications
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Output Key: | 1/4 X 3.00 | Ratio: | 15:1 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 2.303 |
| Input RPM: | 1,750 | Motor Frame Size: | 140TC |
| Model Code: | HM224 | Shaft Seal Material: | Viton |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.250 in |
| Service Factor: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 116.7 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 15:1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Bore Code: | 20 |
| Housing Material: | Cast Iron | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

