How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | D: | 2.5 |
| AD: | 5.18 | AE2: | 0.31 |
| AK: | 8.5 | C: | 6.94 in |
| I: | 3.77 in | AJ: | 7.25 |
| BE1: | 0.5 in | L: | 5.51 in |
| F: | 2.88 | T: | 1.25 |
| U: | 0.75 in | AE1: | 0.51 |
| L1: | 8.76 in | AG: | 6 |
| G: | 1.44 | B: | 6.12 |
| Center Distance (in): | 2.375 in | BF: | 0.53 |
| BD: | 9 |
Technical Specifications
| Output Diameter (in): | 1.250 in | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 116.7 | Service Factor: | 1 |
| Input HP @ 1750 RPM: | 2.303 | Bore Code: | 20 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Output Key: | 1/4 X 3.00 | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Input RPM: | 1,750 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Assembly: | HM-1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Ratio Range: | 15:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

