Grove Gear HM224-15-1-1.250-210TC-L1
Part #:HM224-15-1-1.250-210TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | B: | 6.12 |
| L1: | 8.76 in | I: | 3.77 in |
| AE2: | 0.31 | AG: | 6 |
| G: | 1.44 | AJ: | 7.25 |
| D: | 2.5 | U: | 0.75 in |
| BD: | 9 | V: | 1.94 in |
| AD: | 5.18 | AK: | 8.5 |
| F: | 2.88 | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | BE1: | 0.5 in |
| BF: | 0.53 | T: | 1.25 |
| C: | 6.94 in |
Technical Specifications
| Gear Type: | Worm | Service Factor: | 1 |
| Motor Frame Size: | 210TC | Output Diameter (in): | 1.250 in |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.303 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio Range: | 15:1 | Output Key: | 1/4 X 3.00 |
| Assembly: | HM-1 | Reducer: | Worm - Right Angle |
| Shaft Seal Material: | Viton | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Output RPM: | 116.7 |
| Input Diameter (in): | 0.75 in | Input RPM: | 1,750 |
| Ratio: | 15:1 | Model Code: | HM224 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

