Grove Gear HM224-15-1-1.250-210TC-L2
Part #:HM224-15-1-1.250-210TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | V: | 1.94 in |
| AG: | 6 | L1: | 8.76 in |
| I: | 3.77 in | AJ: | 7.25 |
| BF: | 0.53 | BE1: | 0.5 in |
| AD: | 5.18 | B: | 6.12 |
| C: | 6.94 in | F: | 2.88 |
| U: | 0.75 in | AE2: | 0.31 |
| T: | 1.25 | AK: | 8.5 |
| G: | 1.44 | D: | 2.5 |
| BD: | 9 | AE1: | 0.51 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Housing Material: | Cast Iron | Assembly: | HM-1 |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Ratio Range: | 15:1 |
| Input HP @ 1750 RPM: | 2.303 | Service Factor: | 1 |
| Product Type: | Right Angle | Bore Code: | 20 |
| Output Shaft Direction: | 1 | Ratio: | 15:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 116.7 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft: | Hollow Bore | Model Code: | HM224 |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Input Style: | Flexible Coupling Input | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.250 in |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

