Grove Gear HM224-15-1-1.250-210TC-L4
Part #:HM224-15-1-1.250-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | D: | 2.5 |
| BE1: | 0.5 in | AJ: | 7.25 |
| AE1: | 0.51 | AK: | 8.5 |
| AE2: | 0.31 | AD: | 5.18 |
| L: | 5.51 in | AG: | 6 |
| T: | 1.25 | L1: | 8.76 in |
| I: | 3.77 in | BF: | 0.53 |
| BD: | 9 | G: | 1.44 |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| F: | 2.88 | U: | 0.75 in |
| B: | 6.12 |
Technical Specifications
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input HP @ 1750 RPM: | 2.303 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 3.00 | Output Shaft Direction: | 1 |
| Bore Code: | 20 | Ratio: | 15:1 |
| Thrust Rating - output shaft: | 2091 | Output Diameter (in): | 1.250 in |
| Assembly: | HM-1 | Input Style: | Flexible Coupling Input |
| Input RPM: | 1,750 | Output RPM: | 116.7 |
| Service Factor: | 1 | Output Shaft Assembly Code: | 1 |
| Model Code: | HM224 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 210TC | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

