Grove Gear HM224-15-1-1.250-56C-L2
Part #:HM224-15-1-1.250-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | BD: | 5.88 |
| T: | 1.25 | Center Distance (in): | 2.375 in |
| AE2: | 0.31 | D: | 2.5 |
| AK: | 4.5 | C: | 6.94 in |
| L: | 5.51 in | G: | 1.44 |
| AD: | 5.18 | AJ: | 5.88 |
| I: | 3.77 in | BE: | 0.38 in |
| LM: | 7.76 | BF: | 0.41 |
| U: | 0.75 in | B: | 6.12 |
| AE1: | 0.51 | AG: | 6 |
| F: | 2.88 |
Technical Specifications
| Ratio Range: | 15:1 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Input HP @ 1750 RPM: | 2.303 |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.250 in |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM224 |
| Output RPM: | 116.7 | Center Distance (in): | 2.375 |
| Ratio: | 15:1 | Output Shaft Direction: | 1 |
| Assembly: | HM-1 | Bore Code: | 20 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Output Key: | 1/4 X 3.00 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Gear Type: | Worm |
| Product Type: | Right Angle | Output Shaft Assembly Code: | 1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

