Grove Gear HM224-15-1-1.438-140TC-L1
Part #:HM224-15-1-1.438-140TC-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | D: | 2.5 |
| L: | 5.51 in | T: | 1.438 |
| B: | 6.12 | U: | 0.75 in |
| C: | 6.94 in | AE1: | 0.51 |
| LM: | 7.76 | BD: | 5.88 |
| V: | 1.94 in | AK: | 4.5 |
| AE2: | 0.31 | BF: | 0.41 |
| BE: | 0.38 in | G: | 1.44 |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| I: | 3.77 in | AG: | 6 |
| AD: | 5.18 |
Technical Specifications
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Ratio Range: | 15:1 | Motor Frame Size: | 140TC |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Output RPM: | 116.7 |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-1 |
| Model Code: | HM224 | Input HP @ 1750 RPM: | 2.303 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Service Factor: | 1 |
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

