Grove Gear HM224-15-1-1.438-140TC-L4
Part #:HM224-15-1-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| AJ: | 5.88 | AK: | 4.5 |
| T: | 1.438 | C: | 6.94 in |
| AD: | 5.18 | BF: | 0.41 |
| G: | 1.44 | V: | 1.94 in |
| F: | 2.88 | BD: | 5.88 |
| AE1: | 0.51 | U: | 0.75 in |
| I: | 3.77 in | LM: | 7.76 |
| B: | 6.12 | BE: | 0.38 in |
| AE2: | 0.31 |
Technical Specifications
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Bore Code: | 23 | Model Code: | HM224 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 140TC | Ratio Range: | 15:1 |
| Output Diameter (in): | 1.438 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-1 |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 2091 |
| Ratio: | 15:1 | Output RPM: | 116.7 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.303 |
| No. of Gear Reductions: | Single | Output Key: | 3/8 X 3.00 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

