How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | C: | 6.94 in |
| AJ: | 7.25 | AK: | 8.5 |
| V: | 1.94 in | BF: | 0.53 |
| BD: | 9 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | L: | 5.51 in |
| T: | 1.438 | AE2: | 0.31 |
| AE1: | 0.51 | B: | 6.12 |
| G: | 1.44 | BE1: | 0.5 in |
| AG: | 6 | I: | 3.77 in |
| F: | 2.88 | D: | 2.5 |
| L1: | 8.76 in |
Technical Specifications
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 15:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.303 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 180TC | Housing Material: | Cast Iron |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 3/8 X 3.00 | Output RPM: | 116.7 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Model Code: | HM224 |
| Assembly: | HM-1 | Thrust Rating - output shaft: | 2091 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Shaft Seal Material: | Viton | Bore Code: | 23 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

