How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | BF: | 0.53 |
| V: | 1.94 in | T: | 1.438 |
| B: | 6.12 | U: | 0.75 in |
| AJ: | 7.25 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | AK: | 8.5 |
| AE1: | 0.51 | F: | 2.88 |
| I: | 3.77 in | AE2: | 0.31 |
| C: | 6.94 in | BD: | 9 |
| D: | 2.5 | L1: | 8.76 in |
| AG: | 6 | G: | 1.44 |
| L: | 5.51 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Model Code: | HM224 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Service Factor: | 1 | Output RPM: | 116.7 |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Thrust Rating - output shaft: | 2091 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.303 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Ratio: | 15:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

