How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | I: | 3.77 in |
| L: | 5.51 in | B: | 6.12 |
| D: | 2.5 | BF: | 0.53 |
| AJ: | 7.25 | BE1: | 0.5 in |
| AE1: | 0.51 | AD: | 5.18 |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | F: | 2.88 |
| AK: | 8.5 | G: | 1.44 |
| AG: | 6 | U: | 0.75 in |
| T: | 1.438 | V: | 1.94 in |
| C: | 6.94 in |
Technical Specifications
| Output RPM: | 116.7 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 210TC | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Diameter (in): | 0.75 in | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.303 | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Output Key: | 3/8 X 3.00 |
| Output Diameter (in): | 1.438 in | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Output Shaft Direction: | 1 |
| Model Code: | HM224 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

