Grove Gear HM224-15-2-1.000-140TC-L2
Part #:HM224-15-2-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | T: | 1 |
| I: | 3.77 in | F: | 2.88 |
| BD: | 5.88 | B: | 6.12 |
| V: | 1.94 in | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | AD: | 5.18 |
| C: | 6.94 in | AJ: | 5.88 |
| L: | 5.51 in | AK: | 4.5 |
| U: | 0.75 in | AE1: | 0.51 |
| BF: | 0.41 | LM: | 7.76 |
| D: | 2.5 | AE2: | 0.31 |
| G: | 1.44 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| Input RPM: | 1,750 | Bore Code: | 16 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | HM224 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Ratio: | 15:1 | Center Distance (in): | 2.375 |
| Input HP @ 1750 RPM: | 2.303 | Assembly: | HM-2 |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 2 | Gear Type: | Worm |
| Output Diameter (in): | 1.000 in | Ratio Range: | 15:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

