Grove Gear HM224-15-2-1.000-180TC-L3
Part #:HM224-15-2-1.000-180TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | C: | 6.94 in |
| U: | 0.75 in | AE1: | 0.51 |
| BE1: | 0.5 in | Center Distance (in): | 2.375 in |
| AJ: | 7.25 | BD: | 9 |
| G: | 1.44 | BF: | 0.53 |
| L1: | 8.76 in | D: | 2.5 |
| L: | 5.51 in | AG: | 6 |
| AD: | 5.18 | AE2: | 0.31 |
| F: | 2.88 | V: | 1.94 in |
| T: | 1 | I: | 3.77 in |
| AK: | 8.5 |
Technical Specifications
| Output Shaft Direction: | 2 | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Model Code: | HM224 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 15:1 | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Output RPM: | 116.7 | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.000 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 2.303 | Motor Frame Size: | 180TC |
| Thrust Rating - output shaft: | 2091 | Output Shaft Assembly Code: | 2 |
| Bore Code: | 16 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

