Grove Gear HM224-15-2-1.000-180TC-L4
Part #:HM224-15-2-1.000-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | U: | 0.75 in |
| AE2: | 0.31 | BD: | 9 |
| D: | 2.5 | L: | 5.51 in |
| V: | 1.94 in | BE1: | 0.5 in |
| AG: | 6 | AD: | 5.18 |
| AK: | 8.5 | L1: | 8.76 in |
| C: | 6.94 in | BF: | 0.53 |
| T: | 1 | AE1: | 0.51 |
| B: | 6.12 | I: | 3.77 in |
| F: | 2.88 | G: | 1.44 |
| Center Distance (in): | 2.375 in |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.000 in | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.303 |
| Product Type: | Right Angle | No. of Gear Reductions: | Single |
| Assembly: | HM-2 | Output Key: | 1/4 X 2.50 |
| Shaft Seal Material: | Viton | Bore Code: | 16 |
| Center Distance (in): | 2.375 | Gear Type: | Worm |
| Output Shaft Direction: | 2 | Reducer: | Worm - Right Angle |
| Input Diameter (in): | 0.75 in | Ratio Range: | 15:1 |
| Motor Frame Size: | 180TC | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Input Style: | Flexible Coupling Input |
| Thrust Rating - output shaft: | 2091 | Model Code: | HM224 |
| Output RPM: | 116.7 | Ratio: | 15:1 |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

