How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | Center Distance (in): | 2.375 in |
| L1: | 8.76 in | U: | 0.75 in |
| F: | 2.88 | V: | 1.94 in |
| T: | 1 | I: | 3.77 in |
| G: | 1.44 | D: | 2.5 |
| AG: | 6 | BE1: | 0.5 in |
| AD: | 5.18 | C: | 6.94 in |
| BD: | 9 | AK: | 8.5 |
| B: | 6.12 | L: | 5.51 in |
| AJ: | 7.25 | BF: | 0.53 |
| AE2: | 0.31 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Motor Frame Size: | 210TC |
| Service Factor: | 1 | Center Distance (in): | 2.375 |
| Input Style: | Flexible Coupling Input | Ratio: | 15:1 |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 2 | Bore Code: | 16 |
| Ratio Range: | 15:1 | Input HP @ 1750 RPM: | 2.303 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 2 |
| Gear Type: | Worm | Output Diameter (in): | 1.000 in |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-2 | Model Code: | HM224 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

