Grove Gear HM224-15-2-1.000-56C-L1
Part #:HM224-15-2-1.000-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.75 in |
| D: | 2.5 | B: | 6.12 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| L: | 5.51 in | AE1: | 0.51 |
| AG: | 6 | BD: | 5.88 |
| G: | 1.44 | AD: | 5.18 |
| AE2: | 0.31 | C: | 6.94 in |
| I: | 3.77 in | T: | 1 |
| BE: | 0.38 in | LM: | 7.76 |
| AK: | 4.5 | V: | 1.94 in |
| F: | 2.88 |
Technical Specifications
| Product Type: | Right Angle | Input Style: | Flexible Coupling Input |
| Output RPM: | 116.7 | Output Shaft Assembly Code: | 2 |
| Input HP @ 1750 RPM: | 2.303 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Bore Code: | 16 |
| Gear Type: | Worm | Assembly: | HM-2 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 2 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Ratio: | 15:1 | Model Code: | HM224 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Ratio Range: | 15:1 | Output Diameter (in): | 1.000 in |
| Shaft Seal Material: | Viton | Motor Frame Size: | 56C |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

