Grove Gear HM224-15-2-1.000-56C-L9
Part #:HM224-15-2-1.000-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | U: | 0.75 in |
| C: | 6.94 in | B: | 6.12 |
| T: | 1 | AE2: | 0.31 |
| AK: | 4.5 | BD: | 5.88 |
| V: | 1.94 in | BE: | 0.38 in |
| AD: | 5.18 | F: | 2.88 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| L: | 5.51 in | D: | 2.5 |
| LM: | 7.76 | AE1: | 0.51 |
| AG: | 6 | G: | 1.44 |
| AJ: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Output RPM: | 116.7 | Shaft Seal Material: | Viton |
| Bore Code: | 16 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.000 in | Output Shaft Direction: | 2 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Assembly: | HM-2 |
| Output Shaft Assembly Code: | 2 | Thrust Rating - output shaft: | 2091 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.303 |
| Output Key: | 1/4 X 2.50 | No. of Gear Reductions: | Single |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

