How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| BD: | 9 | AE2: | 0.31 |
| AD: | 5.18 | L1: | 8.76 in |
| I: | 3.77 in | AJ: | 7.25 |
| C: | 6.94 in | T: | 1.125 |
| L: | 5.51 in | AE1: | 0.51 |
| U: | 0.75 in | AK: | 8.5 |
| AG: | 6 | F: | 2.88 |
| BF: | 0.53 | B: | 6.12 |
| V: | 1.94 in |
Technical Specifications
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| Ratio Range: | 15:1 | Input RPM: | 1,750 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 180TC |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Bore Code: | 18 |
| Ratio: | 15:1 | Output Shaft Assembly Code: | 2 |
| Model Code: | HM224 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 2.303 |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Output RPM: | 116.7 | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

