How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | F: | 2.88 |
| BF: | 0.53 | AJ: | 7.25 |
| U: | 0.75 in | T: | 1.125 |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| AG: | 6 | L: | 5.51 in |
| I: | 3.77 in | AE2: | 0.31 |
| AK: | 8.5 | G: | 1.44 |
| B: | 6.12 | BE1: | 0.5 in |
| AE1: | 0.51 | L1: | 8.76 in |
| V: | 1.94 in | C: | 6.94 in |
| AD: | 5.18 |
Technical Specifications
| Ratio Range: | 15:1 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Thrust Rating - output shaft: | 2091 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 2.303 | Model Code: | HM224 |
| Gear Type: | Worm | Service Factor: | 1 |
| Bore Code: | 18 | Input RPM: | 1,750 |
| Output RPM: | 116.7 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Output Shaft: | Hollow Bore | Assembly: | HM-2 |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 2 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

