How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | U: | 0.75 in |
| I: | 3.77 in | L1: | 8.76 in |
| BE1: | 0.5 in | AK: | 8.5 |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| AJ: | 7.25 | AG: | 6 |
| G: | 1.44 | AE2: | 0.31 |
| V: | 1.94 in | D: | 2.5 |
| AE1: | 0.51 | T: | 1.188 |
| B: | 6.12 | L: | 5.51 in |
| BD: | 9 | BF: | 0.53 |
| F: | 2.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Input HP @ 1750 RPM: | 2.303 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 2091 |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Gear Type: | Worm | Output Shaft Assembly Code: | 2 |
| Output Diameter (in): | 1.188 in | Input Diameter (in): | 0.75 in |
| Ratio Range: | 15:1 | Motor Frame Size: | 180TC |
| No. of Gear Reductions: | Single | Assembly: | HM-2 |
| Output Shaft Direction: | 2 | Output RPM: | 116.7 |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Service Factor: | 1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Model Code: | HM224 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

