Grove Gear HM224-15-2-1.188-56C-L2
Part #:HM224-15-2-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | V: | 1.94 in |
| AD: | 5.18 | AE2: | 0.31 |
| F: | 2.88 | B: | 6.12 |
| T: | 1.188 | AJ: | 5.88 |
| LM: | 7.76 | U: | 0.75 in |
| AE1: | 0.51 | BE: | 0.38 in |
| L: | 5.51 in | BD: | 5.88 |
| G: | 1.44 | Center Distance (in): | 2.375 in |
| C: | 6.94 in | AG: | 6 |
| AK: | 4.5 | D: | 2.5 |
| I: | 3.77 in |
Technical Specifications
| Output Diameter (in): | 1.188 in | Thrust Rating - output shaft: | 2091 |
| Output Shaft Assembly Code: | 2 | Assembly: | HM-2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Input HP @ 1750 RPM: | 2.303 | Output RPM: | 116.7 |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Service Factor: | 1 | Model Code: | HM224 |
| Product Type: | Right Angle | Ratio Range: | 15:1 |
| Ratio: | 15:1 | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Bore Code: | 19 | Motor Frame Size: | 56C |
| Housing Material: | Cast Iron | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

