Grove Gear HM224-15-2-1.250-140TC-L2
Part #:HM224-15-2-1.250-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | D: | 2.5 |
| L: | 5.51 in | BD: | 5.88 |
| C: | 6.94 in | AK: | 4.5 |
| AG: | 6 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| U: | 0.75 in | V: | 1.94 in |
| AE1: | 0.51 | T: | 1.25 |
| B: | 6.12 | BF: | 0.41 |
| AD: | 5.18 | G: | 1.44 |
| AE2: | 0.31 | I: | 3.77 in |
| AJ: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Reducer: | Worm - Right Angle |
| Bore Code: | 20 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Input Style: | Flexible Coupling Input | Input RPM: | 1,750 |
| Output Diameter (in): | 1.250 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 2 |
| Center Distance (in): | 2.375 | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 2 | Model Code: | HM224 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 3.00 | Input HP @ 1750 RPM: | 2.303 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 15:1 |
| Input Diameter (in): | 0.75 in | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

