How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | T: | 1.25 |
| I: | 3.77 in | AJ: | 7.25 |
| B: | 6.12 | BD: | 9 |
| AK: | 8.5 | AE1: | 0.51 |
| C: | 6.94 in | AD: | 5.18 |
| BF: | 0.53 | U: | 0.75 in |
| AE2: | 0.31 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| D: | 2.5 | V: | 1.94 in |
| AG: | 6 | L1: | 8.76 in |
| F: | 2.88 |
Technical Specifications
| Service Factor: | 1 | Thrust Rating - output shaft: | 2091 |
| Bore Code: | 20 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 180TC |
| Ratio Range: | 15:1 | Center Distance (in): | 2.375 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output RPM: | 116.7 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.250 in |
| Output Shaft Assembly Code: | 2 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 3.00 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Output Shaft: | Hollow Bore | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.303 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Model Code: | HM224 | Output Shaft Direction: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

