Grove Gear HM224-15-2-1.250-210TC-L4
Part #:HM224-15-2-1.250-210TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.53 | B: | 6.12 |
| C: | 6.94 in | L1: | 8.76 in |
| G: | 1.44 | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| L: | 5.51 in | V: | 1.94 in |
| AD: | 5.18 | T: | 1.25 |
| AG: | 6 | AK: | 8.5 |
| F: | 2.88 | BE1: | 0.5 in |
| D: | 2.5 | U: | 0.75 in |
| BD: | 9 | AJ: | 7.25 |
| AE2: | 0.31 |
Technical Specifications
| Model Code: | HM224 | Shaft Seal Material: | Viton |
| Output RPM: | 116.7 | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 2 | Input HP @ 1750 RPM: | 2.303 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 210TC | Output Key: | 1/4 X 3.00 |
| Output Shaft Direction: | 2 | Bore Code: | 20 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Diameter (in): | 1.250 in |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Service Factor: | 1 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Assembly: | HM-2 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Thrust Rating - output shaft: | 2091 | Input Style: | Flexible Coupling Input |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

