Grove Gear HM224-15-2-1.250-56C-L1
Part #:HM224-15-2-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AD: | 5.18 | T: | 1.25 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| V: | 1.94 in | D: | 2.5 |
| BD: | 5.88 | F: | 2.88 |
| G: | 1.44 | C: | 6.94 in |
| AE1: | 0.51 | LM: | 7.76 |
| I: | 3.77 in | BE: | 0.38 in |
| BF: | 0.41 | AE2: | 0.31 |
| AG: | 6 | U: | 0.75 in |
| B: | 6.12 | AK: | 4.5 |
| AJ: | 5.88 |
Technical Specifications
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Output Shaft Direction: | 2 | Shaft Seal Material: | Viton |
| Motor Frame Size: | 56C | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Bore Code: | 20 |
| Assembly: | HM-2 | Input HP @ 1750 RPM: | 2.303 |
| Ratio: | 15:1 | Input Style: | Flexible Coupling Input |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.250 in | Output Key: | 1/4 X 3.00 |
| Gear Type: | Worm | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 2091 | Output RPM: | 116.7 |
| Output Shaft Assembly Code: | 2 | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

