Grove Gear HM224-15-2-1.438-140TC-L2
Part #:HM224-15-2-1.438-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| C: | 6.94 in | D: | 2.5 |
| AE1: | 0.51 | LM: | 7.76 |
| BF: | 0.41 | B: | 6.12 |
| AG: | 6 | AK: | 4.5 |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.438 | BE: | 0.38 in |
| U: | 0.75 in | AD: | 5.18 |
| L: | 5.51 in | V: | 1.94 in |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| G: | 1.44 | AE2: | 0.31 |
| I: | 3.77 in |
Technical Specifications
| Bore Code: | 23 | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Shaft Seal Material: | Viton |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Ratio Range: | 15:1 | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Output Shaft: | Hollow Bore | Thrust Rating - output shaft: | 2091 |
| Output Diameter (in): | 1.438 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Style: | Flexible Coupling Input | Input HP @ 1750 RPM: | 2.303 |
| Ratio: | 15:1 | Gear Type: | Worm |
| Output RPM: | 116.7 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Model Code: | HM224 |
| Output Key: | 3/8 X 3.00 | Assembly: | HM-2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

