Grove Gear HM224-15-2-1.438-140TC-L3
Part #:HM224-15-2-1.438-140TC-L3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AE2: | 0.31 |
| C: | 6.94 in | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AJ: | 5.88 |
| AE1: | 0.51 | F: | 2.88 |
| D: | 2.5 | L: | 5.51 in |
| I: | 3.77 in | G: | 1.44 |
| BD: | 5.88 | T: | 1.438 |
| LM: | 7.76 | AK: | 4.5 |
| AG: | 6 | U: | 0.75 in |
| AD: | 5.18 | B: | 6.12 |
| V: | 1.94 in |
Technical Specifications
| Output RPM: | 116.7 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 3/8 X 3.00 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Model Code: | HM224 | Input HP @ 1750 RPM: | 2.303 |
| Assembly: | HM-2 | Bore Code: | 23 |
| Ratio Range: | 15:1 | Input Diameter (in): | 0.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 140TC | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| No. of Gear Reductions: | Single | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Ratio: | 15:1 |
| Output Shaft Assembly Code: | 2 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Product Type: | Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

