How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | D: | 2.5 |
| AE2: | 0.31 | BF: | 0.53 |
| AE1: | 0.51 | L1: | 8.76 in |
| G: | 1.44 | B: | 6.12 |
| T: | 1.438 | AJ: | 7.25 |
| BE1: | 0.5 in | BD: | 9 |
| AK: | 8.5 | Center Distance (in): | 2.375 in |
| C: | 6.94 in | U: | 0.75 in |
| AG: | 6 | F: | 2.88 |
| V: | 1.94 in | I: | 3.77 in |
| AD: | 5.18 |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Diameter (in): | 1.438 in |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| Input HP @ 1750 RPM: | 2.303 | Model Code: | HM224 |
| Bore Code: | 23 | Output RPM: | 116.7 |
| Output Shaft Direction: | 2 | Output Shaft Assembly Code: | 2 |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Gear Type: | Worm |
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Center Distance (in): | 2.375 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 15:1 |
| Output Shaft: | Hollow Bore | Input Keyway: | 3/16 X 1.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

