How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | BD: | 9 |
| AD: | 5.18 | AK: | 8.5 |
| L1: | 8.76 in | I: | 3.77 in |
| F: | 2.88 | D: | 2.5 |
| AE2: | 0.31 | G: | 1.44 |
| BE1: | 0.5 in | BF: | 0.53 |
| L: | 5.51 in | U: | 0.75 in |
| AJ: | 7.25 | C: | 6.94 in |
| Center Distance (in): | 2.375 in | V: | 1.94 in |
| AG: | 6 | T: | 1.438 |
| AE1: | 0.51 |
Technical Specifications
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Product Type: | Right Angle | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 116.7 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-2 | Output Shaft Direction: | 2 |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Motor Frame Size: | 180TC | Shaft Seal Material: | Viton |
| Gear Type: | Worm | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Output Key: | 3/8 X 3.00 |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Output Diameter (in): | 1.438 in |
| Output Shaft Assembly Code: | 2 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 2.303 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

