How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | L1: | 8.76 in |
| BE1: | 0.5 in | BF: | 0.53 |
| C: | 6.94 in | AG: | 6 |
| V: | 1.94 in | AJ: | 7.25 |
| L: | 5.51 in | F: | 2.88 |
| B: | 6.12 | T: | 1.438 |
| AD: | 5.18 | AE1: | 0.51 |
| I: | 3.77 in | U: | 0.75 in |
| AE2: | 0.31 | Center Distance (in): | 2.375 in |
| BD: | 9 | AK: | 8.5 |
| D: | 2.5 |
Technical Specifications
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio: | 15:1 |
| Housing Material: | Cast Iron | Output RPM: | 116.7 |
| Output Key: | 3/8 X 3.00 | Output Shaft Direction: | 2 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 2.303 | Input Keyway: | 3/16 X 1.75 in |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 210TC | Output Shaft Assembly Code: | 2 |
| Model Code: | HM224 | Product Type: | Right Angle |
| Input Diameter (in): | 0.75 in | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Assembly: | HM-2 |
| Ratio Range: | 15:1 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Input RPM: | 1,750 | Output Diameter (in): | 1.438 in |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

