Grove Gear HM224-15-2-1.438-56C-L1
Part #:HM224-15-2-1.438-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | I: | 3.77 in |
| AE1: | 0.51 | AG: | 6 |
| U: | 0.75 in | AK: | 4.5 |
| C: | 6.94 in | AD: | 5.18 |
| T: | 1.438 | BF: | 0.41 |
| B: | 6.12 | LM: | 7.76 |
| G: | 1.44 | BD: | 5.88 |
| F: | 2.88 | AJ: | 5.88 |
| BE: | 0.38 in | L: | 5.51 in |
| Center Distance (in): | 2.375 in | D: | 2.5 |
| V: | 1.94 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Input RPM: | 1,750 | Model Code: | HM224 |
| Gear Type: | Worm | Bore Code: | 23 |
| Output Shaft: | Hollow Bore | Ratio Range: | 15:1 |
| Thrust Rating - output shaft: | 2091 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input HP @ 1750 RPM: | 2.303 |
| Output Shaft Direction: | 2 | Input Diameter (in): | 0.75 in |
| Ratio: | 15:1 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 2 | Input Keyway: | 3/16 X 1.75 in |
| Output RPM: | 116.7 | Assembly: | HM-2 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Motor Frame Size: | 56C |
| Product Type: | Right Angle | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

