Grove Gear HM224-15-2-1.438-56C-L2
Part #:HM224-15-2-1.438-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | I: | 3.77 in |
| U: | 0.75 in | L: | 5.51 in |
| BE: | 0.38 in | B: | 6.12 |
| BF: | 0.41 | LM: | 7.76 |
| BD: | 5.88 | AJ: | 5.88 |
| T: | 1.438 | C: | 6.94 in |
| AE1: | 0.51 | V: | 1.94 in |
| AE2: | 0.31 | G: | 1.44 |
| F: | 2.88 | AG: | 6 |
| Center Distance (in): | 2.375 in | AD: | 5.18 |
| AK: | 4.5 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Model Code: | HM224 |
| Output Shaft Direction: | 2 | Input RPM: | 1,750 |
| Gear Type: | Worm | Ratio: | 15:1 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Diameter (in): | 1.438 in |
| Output Key: | 3/8 X 3.00 | Ratio Range: | 15:1 |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 2.303 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Motor Frame Size: | 56C | Thrust Rating - output shaft: | 2091 |
| Output RPM: | 116.7 | Input Keyway: | 3/16 X 1.75 in |
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

