How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | U: | 0.75 in |
| AE1: | 0.51 | C: | 6.94 in |
| BF: | 0.53 | I: | 3.77 in |
| F: | 2.88 | AJ: | 7.25 |
| D: | 2.5 | T: | 1 |
| G: | 1.44 | AG: | 6 |
| BD: | 9 | B: | 6.12 |
| AK: | 8.5 | BE1: | 0.5 in |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| V: | 1.94 in | L: | 5.51 in |
| AD: | 5.18 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Output Key: | 1/4 X 2.50 |
| Thrust Rating - output shaft: | 2091 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Reducer: | Worm - Right Angle | Product Type: | Right Angle |
| Assembly: | HM-1 | Model Code: | HM224 |
| Input RPM: | 1,750 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 1.828 |
| Center Distance (in): | 2.375 | Bore Code: | 16 |
| Ratio: | 20:1 | Output RPM: | 87.5 |
| Motor Frame Size: | 180TC | Gear Type: | Worm |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Output Diameter (in): | 1.000 in |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

