Grove Gear HM224-20-1-1.000-56C-L4
Part #:HM224-20-1-1.000-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.44 | I: | 3.77 in |
| AE1: | 0.51 | LM: | 7.76 |
| AK: | 4.5 | T: | 1 |
| U: | 0.75 in | AJ: | 5.88 |
| D: | 2.5 | C: | 6.94 in |
| B: | 6.12 | AG: | 6 |
| BE: | 0.38 in | V: | 1.94 in |
| AD: | 5.18 | F: | 2.88 |
| AE2: | 0.31 | L: | 5.51 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| BD: | 5.88 |
Technical Specifications
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Output Key: | 1/4 X 2.50 |
| Ratio: | 20:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Model Code: | HM224 |
| Output Diameter (in): | 1.000 in | Input Keyway: | 3/16 X 1.75 in |
| Assembly: | HM-1 | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Shaft Direction: | 1 | Output RPM: | 87.5 |
| Reducer: | Worm - Right Angle | Thrust Rating - output shaft: | 2091 |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Input HP @ 1750 RPM: | 1.828 | Gear Type: | Worm |
| Bore Code: | 16 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

