How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 9 | AE1: | 0.51 |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| AG: | 6 | BE1: | 0.5 in |
| D: | 2.5 | V: | 1.94 in |
| BF: | 0.53 | B: | 6.12 |
| L: | 5.51 in | F: | 2.88 |
| AK: | 8.5 | L1: | 8.76 in |
| T: | 1.188 | G: | 1.44 |
| AJ: | 7.25 | AE2: | 0.31 |
| U: | 0.75 in | I: | 3.77 in |
| AD: | 5.18 |
Technical Specifications
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Motor Frame Size: | 180TC | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Shaft Seal Material: | Viton | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Thrust Rating - output shaft: | 2091 |
| No. of Gear Reductions: | Single | Assembly: | HM-1 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Housing Material: | Cast Iron |
| Input Diameter (in): | 0.75 in | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Model Code: | HM224 |
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Input HP @ 1750 RPM: | 1.828 | Bore Code: | 19 |
| Ratio: | 20:1 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

