Grove Gear HM224-20-1-1.188-56C-L2
Part #:HM224-20-1-1.188-56C-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | BD: | 5.88 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| D: | 2.5 | U: | 0.75 in |
| B: | 6.12 | C: | 6.94 in |
| AE2: | 0.31 | AD: | 5.18 |
| AK: | 4.5 | F: | 2.88 |
| AE1: | 0.51 | G: | 1.44 |
| AG: | 6 | AJ: | 5.88 |
| T: | 1.188 | BE: | 0.38 in |
| L: | 5.51 in | BF: | 0.41 |
| I: | 3.77 in |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Service Factor: | 1 |
| Assembly: | HM-1 | Shaft Seal Material: | Viton |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Model Code: | HM224 | Center Distance (in): | 2.375 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Ratio: | 20:1 | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Output Diameter (in): | 1.188 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Output RPM: | 87.5 |
| No. of Gear Reductions: | Single | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 2.50 | Input HP @ 1750 RPM: | 1.828 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

