How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | C: | 6.94 in |
| AK: | 8.5 | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| BE1: | 0.5 in | U: | 0.75 in |
| I: | 3.77 in | AE1: | 0.51 |
| BF: | 0.53 | T: | 1.25 |
| G: | 1.44 | B: | 6.12 |
| F: | 2.88 | AE2: | 0.31 |
| AD: | 5.18 | BD: | 9 |
| D: | 2.5 | AG: | 6 |
| L: | 5.51 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.828 | Thrust Rating - output shaft: | 2091 |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Assembly: | HM-1 |
| Service Factor: | 1 | Model Code: | HM224 |
| Ratio: | 20:1 | Ratio Range: | 20:1 |
| Output Diameter (in): | 1.250 in | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output Shaft Direction: | 1 |
| Output Key: | 1/4 X 3.00 | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| No. of Gear Reductions: | Single | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| Output RPM: | 87.5 | Motor Frame Size: | 180TC |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

