Grove Gear HM224-20-1-1.250-56C-L1
Part #:HM224-20-1-1.250-56C-L1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.25 | AJ: | 5.88 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| LM: | 7.76 | I: | 3.77 in |
| AD: | 5.18 | D: | 2.5 |
| AE1: | 0.51 | V: | 1.94 in |
| C: | 6.94 in | B: | 6.12 |
| L: | 5.51 in | F: | 2.88 |
| BF: | 0.41 | U: | 0.75 in |
| G: | 1.44 | AK: | 4.5 |
| AG: | 6 | BE: | 0.38 in |
| AE2: | 0.31 |
Technical Specifications
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Input Style: | Flexible Coupling Input |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 20 |
| Input HP @ 1750 RPM: | 1.828 | Output Diameter (in): | 1.250 in |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 3.00 |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Shaft Seal Material: | Viton |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Ratio Range: | 20:1 |
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Model Code: | HM224 |
| Service Factor: | 1 | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Input Diameter (in): | 0.75 in | Ratio: | 20:1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

