Grove Gear HM224-20-1-1.250-56C-L4
Part #:HM224-20-1-1.250-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 6 | LM: | 7.76 |
| U: | 0.75 in | AJ: | 5.88 |
| V: | 1.94 in | AE2: | 0.31 |
| C: | 6.94 in | Center Distance (in): | 2.375 in |
| T: | 1.25 | AE1: | 0.51 |
| AD: | 5.18 | BE: | 0.38 in |
| L: | 5.51 in | BF: | 0.41 |
| I: | 3.77 in | D: | 2.5 |
| F: | 2.88 | AK: | 4.5 |
| G: | 1.44 | BD: | 5.88 |
| B: | 6.12 |
Technical Specifications
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Thrust Rating - output shaft: | 2091 |
| Input HP @ 1750 RPM: | 1.828 | Output Diameter (in): | 1.250 in |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 20:1 | Input RPM: | 1,750 |
| Assembly: | HM-1 | Gear Type: | Worm |
| Product Type: | Right Angle | Ratio: | 20:1 |
| Housing Material: | Cast Iron | No. of Gear Reductions: | Single |
| Bore Code: | 20 | Input Keyway: | 3/16 X 1.75 in |
| Input Diameter (in): | 0.75 in | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Motor Frame Size: | 56C |
| Output RPM: | 87.5 | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Output Key: | 1/4 X 3.00 | Model Code: | HM224 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

