Grove Gear HM224-20-1-1.250-56C-L9
Part #:HM224-20-1-1.250-56C-L9
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| F: | 2.88 | U: | 0.75 in |
| LM: | 7.76 | B: | 6.12 |
| T: | 1.25 | AE1: | 0.51 |
| BD: | 5.88 | D: | 2.5 |
| BF: | 0.41 | AD: | 5.18 |
| V: | 1.94 in | AG: | 6 |
| C: | 6.94 in | G: | 1.44 |
| I: | 3.77 in | AK: | 4.5 |
| AE2: | 0.31 | L: | 5.51 in |
| BE: | 0.38 in |
Technical Specifications
| Shaft Seal Material: | Viton | Gear Type: | Worm |
| Motor Frame Size: | 56C | Bore Code: | 20 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.250 in | Input HP @ 1750 RPM: | 1.828 |
| Ratio: | 20:1 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Model Code: | HM224 | Input Style: | Flexible Coupling Input |
| Assembly: | HM-1 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Thrust Rating - output shaft: | 2091 | Product Type: | Right Angle |
| Output RPM: | 87.5 | Ratio Range: | 20:1 |
| Output Key: | 1/4 X 3.00 | Input RPM: | 1,750 |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Output Shaft Direction: | 1 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

