Grove Gear HM224-20-1-1.438-140TC-L4
Part #:HM224-20-1-1.438-140TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| B: | 6.12 | V: | 1.94 in |
| BF: | 0.41 | BE: | 0.38 in |
| T: | 1.438 | AE2: | 0.31 |
| Center Distance (in): | 2.375 in | I: | 3.77 in |
| C: | 6.94 in | BD: | 5.88 |
| AG: | 6 | AE1: | 0.51 |
| F: | 2.88 | AJ: | 5.88 |
| G: | 1.44 | L: | 5.51 in |
| U: | 0.75 in | AK: | 4.5 |
| D: | 2.5 | LM: | 7.76 |
| AD: | 5.18 |
Technical Specifications
| Shaft Seal Material: | Viton | Output Key: | 3/8 X 3.00 |
| Model Code: | HM224 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft: | Hollow Bore |
| Bore Code: | 23 | Input Style: | Flexible Coupling Input |
| Ratio Range: | 20:1 | Gear Type: | Worm |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Output RPM: | 87.5 |
| Motor Frame Size: | 140TC | Output Shaft Direction: | 1 |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.828 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Thrust Rating - output shaft: | 2091 | Reducer: | Worm - Right Angle |
| Output Diameter (in): | 1.438 in | Ratio: | 20:1 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | No. of Gear Reductions: | Single |
| Assembly: | HM-1 | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

