Grove Gear HM224-20-1-1.438-180TC-L4
Part #:HM224-20-1-1.438-180TC-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| D: | 2.5 | AK: | 8.5 |
| I: | 3.77 in | AJ: | 7.25 |
| Center Distance (in): | 2.375 in | F: | 2.88 |
| U: | 0.75 in | AG: | 6 |
| L: | 5.51 in | BF: | 0.53 |
| AE1: | 0.51 | AD: | 5.18 |
| BD: | 9 | AE2: | 0.31 |
| V: | 1.94 in | B: | 6.12 |
| C: | 6.94 in | BE1: | 0.5 in |
| G: | 1.44 | T: | 1.438 |
| L1: | 8.76 in |
Technical Specifications
| Output Key: | 3/8 X 3.00 | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Output Diameter (in): | 1.438 in | Bore Code: | 23 |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 1.828 |
| Motor Frame Size: | 180TC | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Assembly: | HM-1 |
| Product Type: | Right Angle | Model Code: | HM224 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 20:1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Input Diameter (in): | 0.75 in |
| Output RPM: | 87.5 | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Thrust Rating - output shaft: | 2091 | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

