How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 7.25 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | U: | 0.75 in |
| F: | 2.88 | AE2: | 0.31 |
| C: | 6.94 in | AK: | 8.5 |
| T: | 1.438 | AE1: | 0.51 |
| L: | 5.51 in | I: | 3.77 in |
| L1: | 8.76 in | AD: | 5.18 |
| AG: | 6 | BF: | 0.53 |
| B: | 6.12 | BD: | 9 |
| D: | 2.5 | BE1: | 0.5 in |
| G: | 1.44 |
Technical Specifications
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.828 | Ratio Range: | 20:1 |
| Shaft Seal Material: | Viton | Input Diameter (in): | 0.75 in |
| Product Type: | Right Angle | Output Diameter (in): | 1.438 in |
| Input Style: | Flexible Coupling Input | Output Shaft: | Hollow Bore |
| Model Code: | HM224 | Output Key: | 3/8 X 3.00 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| Center Distance (in): | 2.375 | Thrust Rating - output shaft: | 2091 |
| Motor Frame Size: | 210TC | Ratio: | 20:1 |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Output RPM: | 87.5 | Assembly: | HM-1 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

