How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.31 | G: | 1.44 |
| BF: | 0.53 | BD: | 9 |
| L1: | 8.76 in | B: | 6.12 |
| BE1: | 0.5 in | V: | 1.94 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| C: | 6.94 in | U: | 0.75 in |
| AJ: | 7.25 | AE1: | 0.51 |
| AK: | 8.5 | AD: | 5.18 |
| AG: | 6 | T: | 1.438 |
| L: | 5.51 in | D: | 2.5 |
| F: | 2.88 |
Technical Specifications
| Product Type: | Right Angle | Shaft Seal Material: | Viton |
| Output RPM: | 87.5 | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-1 |
| Ratio: | 20:1 | Thrust Rating - output shaft: | 2091 |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 1.828 |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio Range: | 20:1 | Model Code: | HM224 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Input Diameter (in): | 0.75 in | Bore Code: | 23 |
| Output Shaft Direction: | 1 | Motor Frame Size: | 210TC |
| Output Diameter (in): | 1.438 in | Output Key: | 3/8 X 3.00 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

