Grove Gear HM224-20-1-1.438-56C-L4
Part #:HM224-20-1-1.438-56C-L4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| F: | 2.88 | LM: | 7.76 |
| G: | 1.44 | L: | 5.51 in |
| BE: | 0.38 in | AE1: | 0.51 |
| AJ: | 5.88 | T: | 1.438 |
| B: | 6.12 | AE2: | 0.31 |
| C: | 6.94 in | AD: | 5.18 |
| BF: | 0.41 | U: | 0.75 in |
| AG: | 6 | D: | 2.5 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| AK: | 4.5 | I: | 3.77 in |
| V: | 1.94 in |
Technical Specifications
| Input HP @ 1750 RPM: | 1.828 | Output Key: | 3/8 X 3.00 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Bore Code: | 23 |
| Input RPM: | 1,750 | Shaft Seal Material: | Viton |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Model Code: | HM224 | Input Style: | Flexible Coupling Input |
| No. of Gear Reductions: | Single | Thrust Rating - output shaft: | 2091 |
| Ratio: | 20:1 | Assembly: | HM-1 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Gear Type: | Worm |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Output RPM: | 87.5 | Output Diameter (in): | 1.438 in |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Ratio Range: | 20:1 | Motor Frame Size: | 56C |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

