How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 6.5 | G: | 1.44 |
| Center Distance (in): | 2.375 in | L: | 5.51 in |
| AE1: | 0.51 | AG: | 6 |
| T: | 1.438 | AK: | 4.5 |
| AE2: | 0.31 | B: | 6.12 |
| I: | 3.77 in | D: | 2.5 |
| AD: | 5.18 | C: | 6.94 in |
| F: | 2.88 | BF: | 0.41 |
| LM: | 7.76 | V: | 1.94 in |
| AJ: | 5.88 | U: | 0.75 in |
| BE: | 0.38 in |
Technical Specifications
| Model Code: | HM224 | Motor Frame Size: | 56C |
| Series: | OE Series - Worm Gear Reducers | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 23 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series - Worm Gear Reducers |
| Service Factor: | 1 | Ratio: | 20:1 |
| Product Type: | Worm Speed Reducer | Series Code: | OE |
| Output RPM: | 87.5 | No. of Gear Reductions: | Single |
| Center Distance (in): | 2.375 | Ratio Range: | 20:1 |
| Output Key: | 3/8 X 3.00 | Input HP @ 1750 RPM: | 1.828 |
| Thrust Rating - output shaft: | 2091 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Output Torque Rating (in-lb): | 1121 in/lbs |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

