Grove Gear HM224-20-2-1.000-140TC-L2
Part #:HM224-20-2-1.000-140TC-L2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AK: | 4.5 | V: | 1.94 in |
| BE: | 0.38 in | LM: | 7.76 |
| BD: | 5.88 | I: | 3.77 in |
| U: | 0.75 in | AD: | 5.18 |
| AG: | 6 | D: | 2.5 |
| L: | 5.51 in | T: | 1 |
| G: | 1.44 | B: | 6.12 |
| AJ: | 5.88 | F: | 2.88 |
| Center Distance (in): | 2.375 in | C: | 6.94 in |
| AE2: | 0.31 | AE1: | 0.51 |
| BF: | 0.41 |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Product Line: | OLD GR Series - Ironman Worm Gear Reducers |
| Output RPM: | 87.5 | Output Shaft Direction: | 2 |
| Output Shaft: | Hollow Bore | Center Distance (in): | 2.375 |
| Output Diameter (in): | 1.000 in | Product Type: | Right Angle |
| Motor Frame Size: | 140TC | Input HP @ 1750 RPM: | 1.828 |
| Ratio Range: | 20:1 | Model Code: | HM224 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | HM-2 |
| Ratio: | 20:1 | Output Key: | 1/4 X 2.50 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Service Factor: | 1 |
| Thrust Rating - output shaft: | 2091 | Bore Code: | 16 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Shaft Assembly Code: | 2 | No. of Gear Reductions: | Single |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

