How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BE1: | 0.5 in |
| G: | 1.44 | L1: | 8.76 in |
| V: | 1.94 in | BD: | 9 |
| AK: | 8.5 | D: | 2.5 |
| I: | 3.77 in | AE1: | 0.51 |
| BF: | 0.53 | AD: | 5.18 |
| U: | 0.75 in | B: | 6.12 |
| AJ: | 7.25 | AG: | 6 |
| F: | 2.88 | Center Distance (in): | 2.375 in |
| T: | 1 | AE2: | 0.31 |
| C: | 6.94 in |
Technical Specifications
| Motor Frame Size: | 210TC | Ratio Range: | 20:1 |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Housing Material: | Cast Iron |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Series: | OLD GR Series - Ironman Worm Gear Reducers | Center Distance (in): | 2.375 |
| Output Shaft Direction: | 2 | Output RPM: | 87.5 |
| Model Code: | HM224 | Shaft Seal Material: | Viton |
| No. of Gear Reductions: | Single | Input Keyway: | 3/16 X 1.75 in |
| Reducer: | Worm - Right Angle | Assembly: | HM-2 |
| Service Factor: | 1 | Output Diameter (in): | 1.000 in |
| Input HP @ 1750 RPM: | 1.828 | Bore Code: | 16 |
| Input Diameter (in): | 0.75 in | Ratio: | 20:1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Thrust Rating - output shaft: | 2091 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Output Shaft Assembly Code: | 2 |
| Overhung Load Rating (Output Shaft(lb)): | 1,770 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

