How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE1: | 0.51 | AK: | 8.5 |
| BD: | 9 | AJ: | 7.25 |
| V: | 1.94 in | F: | 2.88 |
| Center Distance (in): | 2.375 in | L1: | 8.76 in |
| C: | 6.94 in | BE1: | 0.5 in |
| I: | 3.77 in | U: | 0.75 in |
| AD: | 5.18 | B: | 6.12 |
| AG: | 6 | T: | 1 |
| BF: | 0.53 | G: | 1.44 |
| L: | 5.51 in | AE2: | 0.31 |
| D: | 2.5 |
Technical Specifications
| Ratio Range: | 20:1 | Output Shaft Assembly Code: | 2 |
| Housing Material: | Cast Iron | Series: | OLD GR Series - Ironman Worm Gear Reducers |
| Input RPM: | 1,750 | Assembly: | HM-2 |
| No. of Gear Reductions: | Single | Center Distance (in): | 2.375 |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Product Line: | OLD GR Series - Ironman Worm Gear Reducers | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 210TC |
| Bore Code: | 16 | Service Factor: | 1 |
| Output RPM: | 87.5 | Model Code: | HM224 |
| Output Diameter (in): | 1.000 in | Gear Type: | Worm |
| Thrust Rating - output shaft: | 2091 | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 2 |
| Input HP @ 1750 RPM: | 1.828 | Shaft Seal Material: | Viton |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 1,770 lb |

